I am getting started with a F28017F Launchpad with a DRV8301 Booster Pack. I am working through the labs in the InstaSpin Projects and Labs User’s Guide. I have the gMotorVars.SpeedRef_krpm set to 0.160. When I enable the system, the indicated speed (gMotorVars.Speed_krpm) closely matches this value. However, when I use an Extech Tachometer I measure the motor speed at 320 RPM. I am using an Anaheim motors BLWS232D_24V_4000 motor. My motor parameters from the user.h file are
#define USER_MOTOR_TYPE MOTOR_Type_Pm
#define USER_MOTOR_NUM_POLE_PAIRS (4)
#define USER_MOTOR_Rr (NULL)
#define USER_MOTOR_Rs (0.4221607)
#define USER_MOTOR_Ls_d (0.001263413)
#define USER_MOTOR_Ls_q (0.001263413)
#define USER_MOTOR_RATED_FLUX (0.07853003)
#define USER_MOTOR_MAGNETIZING_CURRENT (NULL)
#define USER_MOTOR_RES_EST_CURRENT (1.0)
#define USER_MOTOR_IND_EST_CURRENT (-1.0)
#define USER_MOTOR_MAX_CURRENT (3.0)
#define USER_MOTOR_FLUX_EST_FREQ_Hz (20.0)
Am I making a rookie mistake?
Thanks