Dear Sir,
i have a customer that need to convert from DC voltage 12v to AC voltage AC110V_total watts 100w~150w(60 Hz sinewave) inverter application. the reference design about TIDA-00122 can i ask a few questions?
1.do you have a MSP430G2330 source code? for TIDA-00122 reference design.
2.do you have a datasheet for transformers(T1_EI33 12PIN BOBIN)?
3.if changing the input voltage from 12v to 24v i need to change which components or parameters?