Part Number: TIDA-00961
A. I think maximum inductor voltage is 390V(Vo),and the turn ratio is 6:1,so the secondary side maximum voltage is 65V.Why a high voltage(65V) direct connect to circuit as shown below without divide?
B. Why need to add C203、C219 in the circuit?
Thank!!!