Tool/software:
Hi, Staff
The RC4580 datasheet (SLOS412D) states on page4, 6.3 Recommended Operating Conditions:
TA: -40(MIN), +125(MAX).
However, the same datasheet also states under PACKAGING INFORMATION that Op Temp(℃) is -40 to 85.
Q: Is the MAX value of Ta 125℃ or 85℃?
regards
cafain