Hi
The integrated makes a sound when the input have a frecuencia higher than 2 kHz, also make the same sound when use more than one ampere coming from the voltage source. The sound makes sound of high frequency when the frequency of the input signal increases.
Is it normal?
thanks.