Hi Ti Team,
I have a headset project using TPA6138A2 ,Connect the earphones to the noise generator and age with pink noise for 96 hours, the chip is damaged.
Setting up the following conditions
Frequency range: 20Hz~20KHz
Buzz & Rattles: 0.8V±10%
Time: 96 hrs