Hello Team,
when checking the Current Calculator in TICS Pro we noticed that VCC4_CG2 is always set to -0.1mA independent of active or powered down clock outputs.
All other clock groups CG0, CG1, CG3) show a current of 104.6mA and additional 34.4mA per active output (LVPECL with 120Ohm to ground).
Can you confirm that CG2 can be calculated in the same way, please?
Thanks and Best Regards,
Hans