Hi Sirs,
With the same test conditions of the VBAT ad load impedance. We got higher non-clipping output power with high sample rate. Is it a normal behavior?
48kHz: >5V non clipping voltage
16kHz: <5V non clipping voltage
How do we explain the measurement results?
BCLK=1.536MHz, 16bit LJ, 48kHz Sample Rate
9dB -> w 98 04 09
10dB -> w 98 04 0a
15dB -> w 98 04 0f
BCLK=512kHz, 16bit LJ, 16kHz Sample Rate
9dB -> w 98 04 09
10dB -> w 98 04 0a
15dB -> w 98 04 0f