Part Number: LMK04828
We are having an issue with our PLL's not locking. We have checked our "lock count" value according to 10.2.1.1 of the datasheet and allowed adequate time for the PLL's to lock.
We are attempting to run in dual PLL mode. With a clock input on CLKin1 of 10MHz. And an OSCin frequency of 500MHz. We are using DCLKout2, 4, and 6 as a 100MHz output.
Here are the values for our loop filters:
PLL1 Loop Filter:
R0 (INIT) 0x000090
R0 0x000000
R2 0x000200
R3 0x000306
R4 0x0004D0
R5 0x00055B
R6 0x000600
R12 0x000C51
R13 0x000D04
R256 0x010003
R257 0x010155
R258 0x010255
R259 0x010301
R260 0x010402
R261 0x010500
R262 0x0106F9
R263 0x010700
R264 0x010878
R265 0x010922
R266 0x010A55
R267 0x010B01
R268 0x010C42
R269 0x010D00
R270 0x010E31
R271 0x010F05
R272 0x011078
R273 0x011122
R274 0x011255
R275 0x011301
R276 0x011442
R277 0x011500
R278 0x011631
R279 0x011705
R280 0x011878
R281 0x011922
R282 0x011A55
R283 0x011B01
R284 0x011C42
R285 0x011D00
R286 0x011E31
R287 0x011F05
R288 0x012018
R289 0x012155
R290 0x012255
R291 0x012300
R292 0x012402
R293 0x012500
R294 0x012679
R295 0x012705
R296 0x012808
R297 0x012955
R298 0x012A55
R299 0x012B00
R300 0x012C02
R301 0x012D00
R302 0x012E79
R303 0x012F00
R304 0x013006
R305 0x013155
R306 0x013255
R307 0x013300
R308 0x013402
R309 0x013500
R310 0x0136F9
R311 0x013700
R312 0x013800
R313 0x013900
R314 0x013A0C
R315 0x013B00
R316 0x013C00
R317 0x013D08
R318 0x013E03
R319 0x013F06
R320 0x01400D
R321 0x014100
R322 0x014200
R323 0x014311
R324 0x01449E
R325 0x01457F
R326 0x014612
R327 0x01471B
R328 0x014802
R329 0x014902
R330 0x014A02
R331 0x014B16
R332 0x014C00
R333 0x014D00
R334 0x014EC0
R335 0x014F7F
R336 0x015000
R337 0x015102
R338 0x015200
R339 0x015300
R340 0x015478
R341 0x015500
R342 0x015602
R343 0x015700
R344 0x015896
R345 0x015900
R346 0x015A64
R347 0x015BC4
R348 0x015C20
R349 0x015D00
R350 0x015E00
R351 0x015F0B
R352 0x016000
R353 0x016105
R354 0x016224
R355 0x016300
R356 0x016400
R357 0x01650C
R369 0x0171AA
R370 0x017202
R380 0x017C15
R381 0x017D33
R358 0x016600
R359 0x016700
R360 0x01680C
R361 0x016959
R362 0x016A20
R363 0x016B00
R364 0x016C00
R365 0x016D00
R366 0x016E13
R371 0x017300
R8189 0x1FFD00
R8190 0x1FFE00
R8191 0x1FFF53
R2: 1.5KOmhs
C2: 5.6uF
C1: 120nF
PLL2 Loop FIlter:
R2: 820 Omhs
C2: 2.2nF
C1: 47pF
I also attached the hex values for the