Other Parts Discussed in Thread: CDCS502
Hello,
Can anyone please recommend an SMD crystal (actual part number) to go with CDCS502? Alternately, would a crystal with the following parameters work?:
Holder Type 49US-SMD
Oscillation Mode AT-FUND Load Capacitance 18 pF Tolerance at 25°C±3°C ±30 ppm Operating Temperature Range -40°C ~ +85°C Drive Level 50 uW Shunt Capacitance > 5.0 pF Insulation Resistance > 500MOhm Test Impedance Meter KH1200 Aging ±3ppm/Year