Dear Technical Support Team,
According to the datasheet, Output Duty Cycle of LVDS is from 45%(MIN) to 55%(MAX) at TA = -40℃ to 85℃.
My target is 50%±2.5%(47.5%~52.5%) for ADC clock. at TA =5℃ to 40℃.
Do you specify ODC by setting this temperature range?
Best Regards,
ttd