Part Number: TPL5010
Our customer needs time synchronization to make a wireless temperature acquisition sensor. Usually, MCU is in sleep state, and the clock accuracy of MCU is only about 3% in the range of - 20 degrees to 70 degrees. Therefore, MCU RTC cannot be used and needs to be awakened through external I / og. Tpl5010 can wake up once in 60 seconds with a time error of no more than 1%?