Part Number: CDCE6214-Q1
Could you advice how to configure/set the values of register with my applications?
Also how to calculate "Loop Filter" or show the suitable values?
For Video, one of two belows selectable to output(single channel LVCMOS):
1. 74.25 MHz (Default)
2. 74.17582418 (74.25/1.001) MHz
For Audio, one of four belows selectable to output(single channel LVCMOS):
1. 8.192 MHz (Defaullt)
2. 11.2896 MHz
3. 12.288 MHz
4. 24.576 MHz
PRIREF = 27MHz OSC
No-SSC, No-DCO
I2C communication
Thanks in advance.