Part Number: CDCV304
Can the CDCV304 be used as a data buffer also?
I need to buffer a clock and a data line out to 3 loads at 80 MHz. If I use the CDCV304 for the clocks, then if I use another CDCV304 for the data the part-part skew may be acceptable.
Or is there a simpler or smaller solution?