Part Number: CDCDB2000
Hi team,
in the datasheet of the CDCDB2000, it says IO supply output per output is 200mA when all outpit active.
Does that mean that when all outputs are active, each output is 200mA. Or is the sum total of all outputs 200mA?

and what is the 3.3V worst case average current expectations on a specific use case of just using 12 out of the 20 outputs