Part Number: LMX2572
Hi,
We are using LMX2572 in our design and all the supply pins are provided with 3.3V
Unfortunately only 1.8V banks are available in our FPGA, so SCK and SDI pins are connected to 1.8V bank of FPGA.
As per datasheet VIH and VIL as given below supports 1.8V for digital input signals.

whether this will work or i need to connect SCK and SDI to 3.3V only?
Kindly clarify!
Thanks & regards,
Aravind D