Part Number: LMK61E07
Other Parts Discussed in Thread: LMK6H
Hi team,
I'm looking for the right clock generator or oscillator for the customer with HCSL low-jitter 400MHz output. Their looking for an oscillator for their SoC. I think LMK61E07 may fit their requirements but seems with too big footprint. Do we have any proper solution for this? Please refer to the requirements below.
|
Function |
Pin Name |
Pin Type |
IO Level |
Description |
|
System Clock |
REFCLK_p REFCLK_n |
HCSL Input |
1.15V |
Low-jitter 400MHz differential REFCLK input This pin shall not contain spread-spectrum clocking(SSC) |
|
Parameter |
Symbol |
Min |
Typ |
Max |
Units |
|
Output Frequency |
|
|
400 |
|
MHz |
|
Duty Cycle |
|
40 |
50 |
60 |
% |
|
Frequency Tolerance |
|
-100 |
0 |
100 |
Ppm |
|
Rise/Fall Time |
|
|
100 |
400 |
pS |
|
Single-Ended Voltage Limits |
|
-0.3 |
|
1.2 |
V |
|
Differential Swing |
Vdiff |
500 |
800 |
1500 |
mV |
|
Input Common Mode |
|
-0.3+Vdiff/4 |
|
1.2-Vdiff/4 |
V |
|
Clock Source Output DC Impedance |
|
40 |
|
60 |
Ohm |
|
Narrowband Jitter (12kHz to 20Mhz) |
|
|
|
|
|