Part Number: CDCLVC1104
Other Parts Discussed in Thread: LMK1C1104, CDCLVC1102, LMK1C1102
Are these two devices P2P compatible?
CDCLVC1104PWR and LMK1C1104PWR
What are the main differences between them?
This thread has been locked.
If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.
Part Number: CDCLVC1104
Other Parts Discussed in Thread: LMK1C1104, CDCLVC1102, LMK1C1102
Are these two devices P2P compatible?
CDCLVC1104PWR and LMK1C1104PWR
What are the main differences between them?
Hi Darren,
Yes, they are P2P and functional compatible. LMK1C11XX family is improved version of older generation CDCLVC11XX family. Below is a quick comparison table for LMK1C1104/03/02 devices.
| Parameter | CDCLVC1102/03/04 | LMK1C1102/03/04 | Unit |
| Package | TSSOP (3.00 mm x 4.4 mm) | TSSOP (3.00 mm x 4.4 mm), WSON (2mm x 2mm) | NA |
| Number of Inputs | 1 | 1 | NA |
| Input Type | LVCMOS | LVCMOS | NA |
| Number of Outputs | 2/3/4 | 2/3/4 | NA |
| Output Type | LVCMOS | LVCMOS | NA |
| Operating Temperature Range | -40 to 85 | -40 to 125 | C |
| Supply Voltage | 2.5, 3.3 | 1.8, 2.5, 3.3 | V |
| Maximum Output Frequency | 250 | 250 | MHz |
| Maximum Additive Jitter | 100 (at 250MHz) | 20 (at 156.25MHz) | fs |
| Maximum Output Skew | 50 | 50 | ps |
| Maximum Part-to-part Skew at 3.3 V | 500 | 250 | ps |
| Maximum Propagation Delay at 3.3 V | 2 | 2 | ns |
| Maximum Rise/Fall Time at 3.3 V | 0.8 | 0.7 | ns |
| Output Enable Pin | Yes | Yes | NA |
Best,
Asim
Hi Asim,
I owe you - that table is perfect.
Would you be able to add CDCV304PWR to the table?
That would be a massive help...
Hi Darren,
Sorry for the delay on updating this table. Please find below updates.
| Parameter | CDCLVC1102/03/04 | LMK1C1102/03/04 | CDCV304PWR | Unit |
| Package | TSSOP (3.00 mm x 4.4 mm) | TSSOP (3.00 mm x 4.4 mm), WSON (2mm x 2mm) | TSSOP (3.00 mm x 4.4 mm) | NA |
| Number of Inputs | 1 | 1 | 1 | NA |
| Input Type | LVCMOS | LVCMOS | LVCMOS | NA |
| Number of Outputs | 2/3/4 | 2/3/4 | 4 | NA |
| Output Type | LVCMOS | LVCMOS | LVCMOS | NA |
| Operating Temperature Range | -40 to 85 | -40 to 125 | -40 to 85 | C |
| Supply Voltage | 2.5, 3.3 | 1.8, 2.5, 3.3 | 2.5, 3.3 | V |
| Maximum Output Frequency | 250 | 250 | 200 | MHz |
| Maximum Additive Jitter | 100 (at 250MHz) | 20 (at 156.25MHz) | 56 ( Typical Value at 156.25MHz) | fs |
| Maximum Output Skew | 50 | 50 | 100 | ps |
| Maximum Part-to-part Skew at 3.3 V | 500 | 250 | 400 | ps |
| Maximum Propagation Delay at 3.3 V | 2 | 2 | 3 | ns |
| Maximum Rise/Fall Time at 3.3 V | 0.8 | 0.7 | 0.825 (0.4 V to 2 V) | ns |
| Output Enable Pin | Yes | Yes | Yes | NA |