Part Number: LMX2594
hi all,
1)My product normal output at normal temperature. See Fig.1 for spectrum diagram.

Fig.1
2)When the plate temperature reaches -70℃, the spectrum output is abnormal, as shown in FIG. 2.

Fig.2
3) Register configuration
-
Phase detection frequency 200MHz;
-
Charge pump current 15mA;