Part Number: CDCE925
Dears,
We use VCXO capacitance to adjust the frequency, the range is too small, whether there are other ways to adjust,
max is 80ppm
cap------1.8V--------0V---------PPM
12pf 48.00404 48.00022 0.00007958
10pf 48.00475 48.00077 0.00008291
6pf 48.00664 48.00257 0.00008479
the datasheet describe Frequency tolerance 20 ppm Temperature stability 30 ppm Aging 15 ppm
Circuit variation 15 ppm
the absolute pulling range is ±70 ppm