AirPlay or DLNA protocols send clock information from time to time. Because of uncontrolled delays, this clock information has very large jitter. I can cancel it by program algorithm with analyzing large number of such clock info. As end point clock generator I can use PLL1707 with low jitter outputs. But base frequency 27 MHz must be with deviation controled by program with accuracy not greater several ppm and range several hundreds ppm. This base clock must has low jitter and on-fly frequence changes. How I can build this generator?