Other Parts Discussed in Thread: TIDA-00626, , LMK61E07, LMK61E08, LMX2592
Dear Team TI,
For TIDA-00626 Reference Design, which is the best choice of programmable clock from following:
1. LMK61E2 : Jitter: 90 fs RMS Typical fOUT > 100 MHz and stability: +/-50ppm over 10 years
2. LMK61E07 : Jitter: 90 fs RMS Typical fOUT > 100 MHz and stability: +/-25ppm over 5 years at 40deg Celsius
3. LMK61E08 : Jitter: 90 fs RMS Typical fOUT > 100 MHz and stability: +/-25ppm over 5 years at 40deg Celsius
Also, using lower logic voltages for I2C and SPI interface can reduce the leakage spurs from programmable oscillator and LMX2592 respectively at the output port of LMX2592?