Part Number: LMK00301
Under the conditions of LVPECL, Vcco=3.3V, CLKin=156.25MHz,
JitterADD (Additive RMS Jitter, Integration Bandwidth 10 kHz to 20 MHz) of LMK00301 is typ:54fs, max78:fs.
Under the conditions of LVDS, Vcco=3.3V, CLKin=156.25MHz,
JitterADD (Additive RMS Jitter, Integration Bandwidth 10 kHz to 20 MHz) of LMK00301 is typ: 70fs, max: 90fs.
However, we need a jitter of 8fs or less to meet our specifications.
Is there a clock divider with LVCMOS input, LVPECL output x1, and LVDS output x5 with jitter of 8fs or less?