Part Number: TRF3765
Other Parts Discussed in Thread: LMX2582
Hi Team,
We are in the process of selecting a PLL with VCO that can generate an output frequency programmable from 900 MHz to 2.45 GHz to achieve low phase noise and jitter, we are evaluating two potential parts: LMX2582 and TRF3765. Both seem suitable for our application based on the parametric search we did.
1. Are both these parts recommended for new design?
2. TRF3765 has an evaluation kit which is very useful for our design. It also provides detailed information. This makes the TRF3765 an appealing option. But, when comparing jitter specifications, LMX2582 has better performance over TRF3765. Jitter, being a critical parameter, positions LMX2582 as a compelling choice for us. This makes our selection process a little challenging. Can you please elaborate on the differences between LMX2582 and TRF3765?
Thanks