Part Number: TPL5010
Hi,
Please recommend a watchdog chip.
Temperature -40°C to 125°C
Low power consumption 35nA
Power supply 1.8v-3.3v
Reset pin: Output low
When resetting, a mos tube is needed to power off the mcu
No manual key reset required
The chip is connected to two interfaces of mcu, one feeding interface and one resetting interface.
Thanks!