Part Number: CDCVF25084
Other Parts Discussed in Thread: SN74LVC1G34, CDCE6214,
Tool/software:
Dear Technical Support Team,
If a High level of +3.3V is input to CLKIN with the power off, is there a possibility of device failure?
The VI in the datasheet does not seem to be specifically related to the VDD supply voltage.
The driver side is "SN74LVC1G34".
absolute maximum
VI : -0.5 V to 4.6 V
Recommended operating conditions
VI: 0V to 3.6V

Best Regards,
ttd