Part Number: LMX2582
Other Parts Discussed in Thread: ADC12D1800, LMX1214, CDCLVP1102
Tool/software:
Hi,
Previously we used HMC830LP6GE (as PLL) and HMC744LC3 (as Clock buffer). Since we want to move to LMX2582RHAT, kindly suggest a suitable buffer.
1:2 fanout Buffer requirements:
- Vin 3.3V
- 1 input channel is enough which accepts LMX2582's differential output channel1
- Max data rate/clk rate: 14Gbps/14GHz (Output frequency of PLL will be set from 28.125MHz (min) to 1800MHz (max))
- Output type CML
- Output amplitude 1100 mVpp for differential
- tpd 120ps
- D1-to-D2 skew <2ps
- Other jitter and loss parameter equal or better than HMC744LC3
- Output of the buffer will be selected by a switch and used as a sampling clock (CLK+/CLK-) for ADC12D1800 ADC

Thanks