Part Number: CDCLVP111-SP
Other Parts Discussed in Thread: CDCLVP111
Tool/software:
Hello,
CDCLVP111-SP datasheet specifies differential Vod(min) = 350mV.

However, CDCLVP111 datasheet specifies differential Vod(min) = 600mV.

Why the differential Vod(min) spec are so different between CDCLVP111-SP and CDCLVP111?
It is due to just temperature range difference between them? CDCLVP111-SP differential Vod(min) spec should also be 600mV at -40oC to +85oC temperature range?
Best regards,
K.Hirano