Part Number: LMX1214
Tool/software:
Hi,
Currently LMX1214 is used
Is there any alternative part for the following specs:
Input Type = Differential
input frequency = 1800MHz
Output frequency = 900MHz
Output type = Differential
Number of outputs = 1 to 2(Max)
We do not require any I2C or SPI programming.