Other Parts Discussed in Thread: LMK6P,
Tool/software:
I would like some help picking a 156.25 MHz LVPECL Oscillator to drive an Intel 10G Ethernet C827 IM Transceiver. The termination described by Intel is shown below.
Intel:
Please choose an oscillator with an output buffer that meets the AC/DC requirements described in the product datasheet. A fixed crystal oscillator is preferred over the programmable crystal oscillators because they result in less jitter. The P and N connections of the clock signal shall be terminated to ground via 147 Ohm resistors near the driver, and connected through two 26 Ohm series resistors to the series AC coupling caps.Connect the differential clock input (CLKP and CLKN) to the external differential clock source through 100 nF AC coupling capacitors.

Thanks,
Divakar