Part Number: CDCLVC1104
Other Parts Discussed in Thread: CDCLVC1102, CDCV304
Tool/software:
Here're the comparison table.
However, customer would like to know which one is preference to adapt in industrial and what're the major differences in between? And also what the process for both are?
Application: Servo Drive for Industrial application.
|
|
|||
|
Parameter |
CDCLVC1102/03/04 |
CDCV304PWR |
Unit |
|
Package |
TSSOP (3.00 mm x 4.4 mm) |
TSSOP (3.00 mm x 4.4 mm) |
NA |
|
Number of Inputs |
1 |
1 |
NA |
|
Input Type |
LVCMOS |
LVCMOS |
NA |
|
Number of Outputs |
2/3/4 |
4 |
NA |
|
Output Type |
LVCMOS |
LVCMOS |
NA |
|
Operating Temperature Range |
-40 to 85 |
-40 to 85 |
C |
|
Supply Voltage |
2.5, 3.3 |
2.5, 3.3 |
V |
|
Maximum Output Frequency |
250 |
200 |
MHz |
|
Maximum Additive Jitter |
100 (at 250MHz) |
56 ( Typical Value at 125MHz) |
fs |
|
Maximum Output Skew |
50 |
100 |
ps |
|
Maximum Part-to-part Skew at 3.3 V |
500 |
400 |
ps |
|
Maximum Propogation Delay at 3.3 V |
2 |
3 |
ns |
|
Maximum Rise/Fall Time at 3.3 V |
0.8 |
0.825 (0.4 V to 2 V) |
ns |
|
Output Enable Pin |
Yes |
Yes |
NA |