Tool/software:
I want to use LMK00101 under Vdd=3.3V; Vddo=1.8V condition.
In the data sheet, there is no information about Propagation Delay CLKin to CLKout(Min Typ Max) and Part-to-part Skew when Vdd=3.3V; Vddo=1.8V condition.
I would like to ask how Propagation Delay CLKin to CLKout(Min Typ Max) and Part-to-part Skew are when Vdd=3.3V; Vddo=1.8V condition