Part Number: LMX1214
Other Parts Discussed in Thread: LMX1204, LMX1205,
Tool/software:
Hello,
The data sheet for the LMX1214 and related devices such as LMX1204, LMX1205 all list a minimum operating frequency of 300MHz.
We have an application where we want to distribute a 200MHz clock from a 200MHz source.
Will these devices work at 200MHz?
The specifications for these devices look good, except for the 300MHz minimum operating frequency.
Can the devices be set to "bypass mode" ie no multipliers/dividers and operate at 200MHz?
Multipliers and dividers are not functionality that we require.
We are not necessarily interested in using the SYNC / AUXCLKOUT functionality either.
Does TI have any other devices with similar specifications (ie additive jitter, noise floor and output skew) that will operate at 200MHz?
Regards,
Tom