Tool/software:
Hello TI Team,
We are evaluating the AM62x Sitara platform for a radio IQ data transfer application and have the following requirements and questions:
Requirements:
- Bit clock at 64MHz for high-speed IQ data transfer.
- Four I2S data lines at 64MHz, or alternatively, eight I2S data lines at 32MHz.
Questions:
-
Bit Clock Support:
- The AM62x datasheet specifies a maximum McASP bit clock of 50MHz.
→ Is this a hardware limitation of the McASP peripheral, or can it be extended via software configuration or external clocking?
→ Can McASP operate reliably at 64MHz bit clock under any configuration?
- The AM62x datasheet specifies a maximum McASP bit clock of 50MHz.
-
SDK Driver Capabilities:
- The AM62x MCU+ SDK McASP driver supports:
- DMA and interrupt modes?
- Multi-serializer and multi-slot TDM ?
- Can the SDK driver reliably handle 64MHz data rate?
- Are there any known limitations or tuning recommendations for high-speed McASP operation?
- The AM62x MCU+ SDK McASP driver supports: