Part Number: LMX2594
Other Parts Discussed in Thread: LMK04832
Hello TI,
We are using the LMK04832 Clock Conditioner to give Clocks and SYSREF(Sync Pulse) to 5 LMX2594 PLLs.
Our Operation Range is from 30MHz to 8GHz.
The LMK04832 is Outputing 25MHz Clock and 0.5MHz SYSREF from a 200MHz Clock.
When the PLLs Lock to 50MHz... They are Sync but when we Apply MASH_SEED of 500(3.5 Degrees).
The PLLs Behavior is Unstable.
can you please suggest some solutions??
we are using a Fosc of 25MHz to satisfy the N Value of Greater than 45 with a 2nd Order Modulator.
Video: After Applying Phase Shift Command.
Photo:Before the Phase Shift. Two LMXs are in Phase with Each Other.