Part Number: LMX2595
Dear Texas Instruments Support / Applications Team,
I am currently working on a high-performance RF system design using the LMX2595RHAT PLL/VCO. To complete our characterization and simulation stages — especially for accurate system-level analysis including noise, spur behavior, and mixer/receiver interaction — I need detailed models and data beyond what is published in the datasheet.
Specifically, I would like to request the following:
1. Noise and Spurs
-
Phase noise data at additional frequency offsets not already present in the datasheet (especially closer-in offsets and beyond 100 kHz).
-
Any measured integrated phase noise vs. frequency range plots.
-
Measured spur and harmonic profile over frequency / tuning range.
-
Typical jitter values under different supply and load conditions.
Questions:
-
Do you have extended phase noise plots (for example 1 Hz to >1 MHz offset) for various output frequencies?
-
Is there data on PLL-generated harmonics and spurious tones under typical lock conditions?
-
Are there recommended margins or guard bands for spur sensitive system designs?
2. S-Parameter Set
I require an S-parameter data set of the LMX2595RHAT for use in microwave simulation tools (ADS, Microwave Office, HFSS, etc.).
Questions:
-
Is there a complete S-parameter touchstone (.s2p or .s4p) set available for the RF outputs, power pins, and reference input?
-
If so, does it cover relevant frequency bands for both the fundamental and harmonic regions?
-
Are the S-parameters de-embedded to the package pins or to the board pads?
3. IBIS (or Equivalent) Behavioral Model
For mixed-signal simulation including power supply and transient effects, a high-fidelity IBIS or behavioral model would be extremely useful.
Questions:
-
Do you have an IBIS-AMI, Verilog-AMS, or equivalent behavioral model for the LMX2595RHAT?
-
Does the model include realistic noise behavior and output drive characteristics?
-
If not IBIS, is there a recommended SPICE / macro-model that can be used for system-level jitter and noise simulation?
4. Additional Modeling Notes
If extended models are proprietary or NDA-protected, I am open to signing the relevant non-disclosure agreement to access them.
Questions:
-
Do you require an NDA before sharing extended PLL characterization data?
-
Are there any licensing or usage restrictions for the simulation data?
I appreciate any level of detail you can provide, including measured plots, model archives, and recommended usage notes. This will greatly assist in meeting our performance and verification requirements.
Thank you in advance for your assistance.
Best regards,