Part Number: LMK6D
Hi,
Could you please specify which (if any) of the below descriptions are applicable for the part: LMK6DA10000ADLFR
(1) monolithic integrated circuits in which the circuit elements (diodes, transistors, resistors, capacitors, inductances, etc.) are created in the mass (essentially) and on the surface of a semiconductor or compound semiconductor material (for example, doped silicon, gallium arsenide, silicon germanium, indium phosphide) and are inseparably associated;
(2) hybrid integrated circuits in which passive elements (resistors, capacitors, inductances, etc.), obtained by thin- or thick-film technology, and active elements (diodes, transistors, monolithic integrated circuits, etc.), obtained by semiconductor technology, are combined to all intents and purposes indivisibly, by interconnections or interconnecting cables, on a single insulating substrate (glass, ceramic, etc.). These circuits may also include discrete components;
(3) multichip integrated circuits consisting of two or more interconnected monolithic integrated circuits combined to all intents and purposes indivisibly, whether or not on one or more insulating substrates, with or without lead frames, but with no other active or passive circuit elements;
(4) multi-component integrated circuits (MCOs): a combination of one or more monolithic, hybrid, or multi-chip integrated circuits with at least one of the following components : silicon-based sensors, actuators, oscillators, resonators or combinations thereof, or components performing the functions of articles classifiable under heading 8532, 8533, 8541, or inductors classifiable under heading 8504, formed to all intents and purposes indivisibly into a single body like an integrated circuit, as a component of a kind used for assembly onto a printed circuit board (PCB) or other carrier, through the connecting of pins, leads, balls, lands, bumps, or pads.
Regards,
Ioan