Part Number: CDCE6214-Q1
Hi,
We are using the CDCE6214-Q1 configured for a default frequency of 100MHz on page 0.
We need to program page 1 for SSC 100MHz, 0.25% down-spreadyng at 32KHz.
then we need the capability to select NVM Page 0 or Page 1 by controlling only the pins of the devices.
Our system as access ot I2C interface and control for each pin.
Could you provide the steps required to do so?
Thanks