Part Number: LMK00105
Hello,
A customer is looking for an LVDS receiver that meets the following specifications:
- Rise/Fall Time:600ps(typ)
- Power supply voltage: 3.3 V, 2.5 V, 1.8 V
- Jitter :RMS Jitter:30fs(typ)Data rate: 200 MHz (max)
- Inputs: LVDS
- Output: LVCMOS
- Input required port: 1 port
- Port requiring output: 1 port
- No guarantee of output-to-output skew
I proposed LMK00105 from here, but I was asked if it can also be used for data transmission. Although the above specification is one-way communication, is there any problem if it is used for data transmission that is continuously high/low, unlike a clock?
Thank you,
T.Imai