Part Number: LMK04610
Other Parts Discussed in Thread: LMX2820, LMK04208
We have a requirement of clocking high speed ADC on an FPGA SoC Clock requirement are as follows:
1. Sampling clock for ADC: 2GHz or 4 GHz, 1 output
phase noise profile for 2ghz is:
| 100hz | -103.08 |
| 1khz | -112.08 |
| 10khz | -120.08 |
| 100khz | -123.08 |
| 1mhz | -143.08 |
| 10mhz | -144.08 |
| 100mhz | -164.08 |
At 4Ghz:
| 100hz | -103.06 |
| 1khz | -112.06 |
| 10khz | -120.06 |
| 100khz | -123.06 |
| 1mhz | -141.06 |
| 10mhz | -142.06 |
| 100mhz | -158.06 |
1.SYSREF frequency pulsed: 250Mhz, 2 outputs
2.SYNC clock: 500MHz, 2 outputs
3.All clocks to be in sync
4.We are planning to use a 10MHz OCXO with the following phase noise profile as the source clock
| 10hz | -130 |
| 100hz | -155 |
| 1khz | -166 |
| 10khz | -173 |
| 100khz | -175 |
5.Also provide simulation files if possible
Please suggest a device for clock synthesis from your portfolio.