Part Number: LMX2572LP
I'm considering reducing the current.
The current settings are as follows:
1. RFout = 1500~1600MHz
2. REF = 32MHz
3. Output level = -3 dBm typ.
4. total current = 80mA typ.
I'd like to explore whether the current can be reduced further.
Pins 26, 27, and 29 are labeled VCO2, and pins 36, 37, and 3 are labeled VCO.
Since only the top VCO is used between 1500 and 1600MHz, is it possible to cut off the power supply to one of them?