Part Number: LMK04228
Other Parts Discussed in Thread: SN65LVDS9638, , CDCE72010, LMK6D, CDC6C-Q1, CDC6C, CDC6CEVM
Hi TI Team,
I am designing a system using an FPGA interfaced with a high-speed pipeline ADC. The ADC requires a 30 MHz differential LVDS sampling clock, and my primary objective is to achieve the lowest possible clock jitter while keeping the implementation as simple as possible (preferably without any programming or configuration).
I am considering the following approaches:
- 30 MHz CMOS oscillator (SiT8924BA-12-33E-30.000000) + SN65LVDS9638 (single-ended to LVDS driver)
- LMK04228
- CDCE72010
My requirements are:
- Fixed 30 MHz output frequency
- Differential LVDS clock output
- Very low RMS jitter for optimum ADC SNR performance
- No frequency synthesis or clock multiplication required
- Prefer a solution with minimal or no software/programming/configuration
- Only one ADC clock output is required
Could you please advise:
- Which approach would provide the cleanest and lowest-jitter 30 MHz LVDS clock for a high-speed pipeline ADC?
- Is using a dedicated low-jitter oscillator with an LVDS driver preferable to using an LMK or CDCE clock generator for this application?
- If TI recommends a different clock device or architecture for this use case, could you please suggest the most suitable part?