Part Number: LMH1983
Other Parts Discussed in Thread: LMH1981
I am not able to get PLL4 to achieve alignment either with TOF4 derived from TOF1 or CLKout4.
PPL4 is locked and all other active PLL's (PLL1-3) are locked and aligned.
Waveforms out of CLKout4 and TOF4 are as expected based on the reference input.
HVF signals are coming from the LMH1981 which is being fed by a PAL or NTSC B&B signal from a TG700.
CLKout4 is configured to the default audio clock output of 24.576MHz.
The evaluation board for this device is no longer available so I'm not able to compare to your reference design.