What is the recommended connection for unused outputs when configured as LVDS? Should I just leave them floating or terminate them to a 100 Ohm resistor? When I measure the output voltage swing of the unterminated outputs it is pretty large. Also, will an unterminated output affect the jitter performance of the other output?