Hi,
Customer is considering CDCM6208 for their application.
Input
・50MHz-crystal oscillator
F=40MHz F=60MHz
Fout±1kHz(typ) -148(dBc/Hz) -142(dBc/Hz)
Fout±100kHz(typ) -156(dBc/Hz) -156(dBc/Hz)
1sigma jitter 8ps(max)
Peak to Peak Jitter 80ps(max)
Output
・25MHz(LVCMOS) x2
・50MHz(LVCMOS) x1
・100MHz(LVDS) x1 - random jitter(rms) 1ps(max), phase jitter(rms) 1ps(max)
・125MHz(LVDS) x2 - deterministic jitter 42ps(max), total jitter 86ps(max)
・156.25MHz(LVDS) x2 - period jitter ±150ps(max)
Could CDCM6208 meet required output jitter specifications ? Would you please advice the optimum Loop filter settings ?
In addition, could you evaluate in customer's condition ?
Best Regards,
Kato