Hi,
After I save the Clock Design Tool created file and exite from the program I receive the following error message:
Errors occured
See the logfile
'xxx\Clock_Designer\NCDT\guincdt.exe.log' for details
When I rerun the program and try to reload the saved file the program stuck.
My OS is Win7 64bit
Clock Design Tool version is 1.3.7 2015-01-06
Attach the error log file and the saved file
Regards
Naftali Tourjeman
Traceback (most recent call last): File "guincdt.py", line 1756, in OnClose AttributeError: 'PyAUIFrame' object has no attribute '_mgr' Traceback (most recent call last): File "guincdt.py", line 1756, in OnClose AttributeError: 'PyAUIFrame' object has no attribute '_mgr' Traceback (most recent call last): File "guincdt.py", line 1756, in OnClose AttributeError: 'PyAUIFrame' object has no attribute '_mgr' Traceback (most recent call last): File "guincdt.py", line 1756, in OnClose AttributeError: 'PyAUIFrame' object has no attribute '_mgr' Traceback (most recent call last): File "pLoopFilterDesign.pyo", line 567, in _OnPickForMeLF File "pLoopFilterDesign.pyo", line 597, in OnPickForMeLF AttributeError: 'SimpleLoopFilterDesign' object has no attribute 'd_cb_integratedLF' Traceback (most recent call last): File "pLoopFilterDesign.pyo", line 567, in _OnPickForMeLF File "pLoopFilterDesign.pyo", line 597, in OnPickForMeLF AttributeError: 'SimpleLoopFilterDesign' object has no attribute 'd_cb_integratedLF'
Traceback (most recent call last): File "guincdt.py", line 1756, in OnClose AttributeError: 'PyAUIFrame' object has no attribute '_mgr' Traceback (most recent call last): File "guincdt.py", line 1756, in OnClose AttributeError: 'PyAUIFrame' object has no attribute '_mgr' Traceback (most recent call last): File "guincdt.py", line 1756, in OnClose AttributeError: 'PyAUIFrame' object has no attribute '_mgr' Traceback (most recent call last): File "guincdt.py", line 1756, in OnClose AttributeError: 'PyAUIFrame' object has no attribute '_mgr' Traceback (most recent call last): File "pLoopFilterDesign.pyo", line 567, in _OnPickForMeLF File "pLoopFilterDesign.pyo", line 597, in OnPickForMeLF AttributeError: 'SimpleLoopFilterDesign' object has no attribute 'd_cb_integratedLF' Traceback (most recent call last): File "pLoopFilterDesign.pyo", line 567, in _OnPickForMeLF File "pLoopFilterDesign.pyo", line 597, in OnPickForMeLF AttributeError: 'SimpleLoopFilterDesign' object has no attribute 'd_cb_integratedLF'