Hello,
We are looking to minimize the spurs and phase jitter on the lmx2581 we are designing into a product. We are using a 50MHz reference TCXO and are trying to synthesize several frequencies, the first of which is 49.9768MHz, the second is 99.9536MHz.
When synthesizing a frequency of 99.9536MHz, we are seeing two sideband spurs 46.3KHz from center frequency, and down 79.6dBc. Any assistance you can give for settings which may reduce these spurs further would be most appreciated. Thank you.
We are using 50 ohm resistive pullups on the outputs, and the current register settings are as follows (decimal value is listed before register bit description):
Register 15:
0: VCO_CAP_MAN
128: VCO_CAPCODE
Register 13:
4: DLD_ERR_CNT
32: DLD_PASS_CNT
5: DLD_TOL
Register 7:
0: FL_SELECT
2: FL_PINMODE
0: FL_INV
1: MUXOUT_SELECT
0: MUX_INV
1: MUXOUT_PINMODE
2: LD_SELECT
0: LD_INV
3: LD_PINMODE
Register 5:
0: OUT_LDEN
0: OSC_FREQ
0: BUFEN_DIS
1: VCO_SEL_MODE
mux_vco_div: OUTB_MUX //this is 0 or 1 determined dynamically
mux_vco_div: OUTA_MUX
0: 0_DLY
0: MODE
0: PWDN_MODE
0: RESET
Register 4:
4: PFD_DLY
0: FL_FRCE
64: FL_TOC
31: FL_CPG
0: CPG_BLEED
Register 3:
VCO_DIV< 15: OUTB_PWR
15: OUTA_PWR
1: OUTB_PD
0: OUTA_PD
Register 2:
0: OSC_2X
1: CPP
4000000: PLL_DEN
Register 1:
18: CPG
VCO_CORE_SELECT: VCO_SEL //this is 0-3 determined dynamically
PLL_NUM1: PLL_NUM_MSB //this is determined dynamically
3: FRAC_ORDER
1: PLL_R
Register 0:
0: ID
3: FRAC_DITHER
0: NO_FCAL
PLL_N: PLL_N //this is determined dynamically
PLL_NUM2: PLL_NUM_LSB //this is determined dynamically