Other Parts Discussed in Thread: CDCM6208, CDCM6208V1F
Please let me know about following points of CDCM6208.
①What difference of CDCM6208 and CDCM6208V1F?
②Can CDCM6208 satisfy the following spec (Phase noise)?
…10Hz :Less than -50 dBc/Hz
…100Hz :Less than -80 dBc/Hz
…1kHz :Less than -110 dBc/Hz
…10kHz :Less than -120 dBc/Hz
…100kHz:Less than -120 dBc/Hz
…1MHz~ :Less than -130 dBc/Hz
(Phase jitter : 30 ps p-p)
※Customer information
・Application : 6GHz SerDes circuit
・Input: 37.125MHz LVCMOS → Output: 148.5MHz LVDS or LVPECL
③If input is X'tal oscillator (jitter < 1ps, fo offset:12kHz~20MHz), can CDCM6208 use synthesizer mode?
④Where is CDCM6208V1F's GUI?
Is this same as CDCM6208's GUI?
(Customer want to simulate the current consumption in the case of 1 or 2 output)
⑤Is there information of calculation method or tool of Loop filter?
Best regards,
Satoshi