Other Parts Discussed in Thread: CDCLVD110A, LMK01010, CDCUN1208LP, SN65LVDS108
Hi Team,
The customer needs to select a clock buffer.
Here are the customer's requirements:
1. Input channel number: 1
2. Output channel numbers: 8~10.
3. Each output port can be disable by the register bit or GPIO pin , like CDCLVD110A. For CDCLVD110A each output port can be disable by the register bit.
4. VCC: 3.3V , While VCC for CDCLVD110A is 2.5V.
5. Output level: LVDS
Can you recommend a suitable Clock Buffer?
Best Wishes,
Mickey Zhang
Asia Customer Support Center
Texas Instruments
with 8-10 port outputs with disable for each port and with good jitter/phase noise performance.]