Part Number: CDCLVP1204
Dears,
Customer Design:156.25m crystal oscillator +buffer:CDCLVP1204;electric level:LVPECL,
Clock receiver input:Differential pk-pk0.4V-0.9V, CDCLVP1204:0.65V-1.35V,Current design according to the 150 ohm drop-down of series resistance and ac coupling capacitance manner of termination.
I have some questions about it,
1. Buff output is a range 0.65V-1.35V,what is the range is related to? the ability to output level range, or device deviation range?
2.By adjusting the way to adjust the output level of series resistance, what is the principle of the way? the input impedance and load partial pressure? need to meet ( buff output from 0.6 V to 1.35 V level fluctuations, after the partial pressure of output within the scope of 0.4 to 0.9 V)?
3.Series resistance adjustment will affect the signal quality,? up and down time is less than 0.8 ns (20% - 80%), and the edge of the signal is Monotonic。
Wish to receive your reply ,thank you very much.